Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.180 |
| A dimension MM | 106.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20DLB12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.70 |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.438 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 2.750 |
| Hose cut off factor MM | 69.800 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 2.920 |
| Product height mm | 74.168 |
| Product length in | 4.180 |
| Product length mm | 106.172 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Series | 4S/6S |
| Thread size 1 | M30x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153685 |
