Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S20DS16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | EC525 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent) |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.800 |
| Hose size | -20 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.083 |
| Product height mm | 52.930 |
| Product length in | 3.090 |
| Product length mm | 78.500 |
| Product material | Carbon steel |
| Product width in | 2.083 |
| Product width mm | 52.930 |
| Series | 4S/6S |
| Thread size 1 | M36x2 |
