Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.090 |
A dimension MM | 78.600 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Construction Style | Crimp |
End size 1 | -20 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 2 IN | 1.625 |
Hex size 2 MM | 41.000 |
Hose cut off factor IN | 1.670 |
Hose cut off factor MM | 42.300 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 1.850 |
Product height mm | 46.990 |
Product length in | 3.100 |
Product length mm | 78.740 |
Product material | Carbon steel |
Product width in | 1.840 |
Product width mm | 46.736 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Thread size 1 | M36x2 |
Working pressure max bar | 250.00 |
Working pressure max psi | 3650.00 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688028446 |