Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.910 |
| A dimension MM | 150.200 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FHA16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.540 |
| Drop dimension MM | 39.0 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.350 |
| Hose cut off factor MM | 110.500 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 3.650 |
| Product height mm | 92.710 |
| Product length in | 7.200 |
| Product length mm | 182.880 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688022765 |
