Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.940 |
| A dimension MM | 125.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FHB16TZ.068 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.680 |
| Drop dimension MM | 68.07 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 3.390 |
| Hose cut off factor MM | 86.106 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product height in | 2.130 |
| Product height mm | 54.102 |
| Product length in | 4.710 |
| Product length mm | 119.634 |
| Product material | Carbon steel |
| Product width in | 2.130 |
| Product width mm | 54.102 |
| Series | 4S/6S |
