Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.360 |
| A dimension MM | 161.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FHB20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 89.0 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.190 |
| Hose cut off factor MM | 106.500 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 4.730 |
| Product height mm | 120.142 |
| Product length in | 7.430 |
| Product length mm | 188.722 |
| Product material | Carbon steel |
| Product width in | 2.460 |
| Product width mm | 62.484 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028958 |
