Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.360 |
A dimension MM | 161.500 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
Drop dimension IN | 3.500 |
Drop dimension MM | 89.00 |
End size 1 | -20 |
End type 1 | Split flange code 62 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 4.190 |
Hose cut off factor MM | 106.500 |
Hose size | -20 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 4.730 |
Product height mm | 120.142 |
Product length in | 7.430 |
Product length mm | 188.722 |
Product material | Carbon steel |
Product width in | 2.460 |
Product width mm | 62.484 mm |
Seal material | Ethylene Propylene (EPDM) |
Series | 4S/6S |
Thread sealant | No |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |