Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.960 |
| A dimension MM | 176.800 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FHD20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 16.0 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.810 |
| Hose cut off factor MM | 122.300 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.940 |
| Product height mm | 74.676 |
| Product length in | 7.280 |
| Product length mm | 184.912 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.407 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
