Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.220 |
| A dimension MM | 183.300 |
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FHG16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.200 |
| Drop dimension MM | 55.9 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.650 |
| Hose cut off factor MM | 143.500 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.200 |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 7.220 |
| Product length mm | 183.388 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170804 |
