Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.730 |
| A dimension MM | 145.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FLB20.068 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.680 |
| Drop dimension MM | 68.07 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.570 |
| Hose cut off factor MM | 90.678 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.146 |
| Product height in | 2.680 |
| Product height mm | 68.072 |
| Product length in | 5.450 |
| Product length mm | 138.430 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Series | 4S/6S |
