Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.150 |
| A dimension MM | 130.900 |
| Angle shape | 67.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FLE12.049 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.920 |
| Drop dimension MM | 48.70 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.730 |
| Hose cut off factor MM | 94.700 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 5.340 |
| Product length mm | 135.636 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 4S/6S |
