Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.860 |
| A dimension MM | 199.700 |
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FLG20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 2.200 |
| Drop dimension MM | 55.8 |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.700 |
| Hose cut off factor MM | 144.700 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 3.730 |
| Product height mm | 94.742 |
| Product length in | 8.880 |
| Product length mm | 225.552 |
| Product material | Carbon steel |
| Product width in | 2.460 |
| Product width mm | 62.484 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153746 |
