Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.900 |
| A dimension MM | 99.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S20FR20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.813 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 1.720 |
| Hose cut off factor MM | 43.800 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.457 |
| Product height mm | 62.407 |
| Product length in | 4.480 |
| Product length mm | 113.792 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.407 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170811 |
| Proposition 65 | Cancer and Reproductive Harm |
