Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.030 |
A dimension MM | 153.100 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.750 |
Construction Style | Crimp |
Drop dimension IN | 3.070 |
Drop dimension MM | 78.00 |
End size 1 | -20 |
End type 1 | Female ORFS swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.969 |
Hex size 1 MM | 50.000 |
Hex size 2 IN | 1.970 |
Hex size 2 MM | 50.000 |
Hose cut off factor IN | 3.850 |
Hose cut off factor MM | 97.900 |
Hose size | -20 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 4.880 |
Product height mm | 123.952 |
Product length in | 7.160 |
Product length mm | 181.864 |
Product material | Carbon steel |
Product width in | 2.450 |
Product width mm | 62.230 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 310 |
Working pressure max psi | 4500 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |