Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.913 |
A dimension MM | 99.400 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
End Type 1 | JIS Kawasaki, Komatsu swivel |
End size 1 | -20 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.969 |
Hex size 1 MM | 50.0 |
Hex size 2 IN | 1.813 |
Hex size 2 MM | 46.0 |
Hose cut off factor IN | 1.736 |
Hose cut off factor MM | 44.100 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 2.460 |
Product height mm | 62.484 |
Product length in | 3.950 |
Product length mm | 100.330 |
Product material | Carbon steel |
Product width in | 2.460 |
Product width mm | 62.484 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Thread size 1 | G 1 1/4 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146153753 |