Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 81.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.813 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | 4S20MR16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273B (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection hex size IN | 1.813 |
| End size 1 | -20 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.500 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.084 |
| Product height mm | 52.930 |
| Product length in | 3.466 |
| Product length mm | 88.040 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.930 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170750 |
![Hose Fittings 4S20MR16 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213636%2FID432874983784-0101_preview.jpg&w=1920&q=75)