Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.070 |
| A dimension MM | 205.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24BFB24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 3.880 |
| Drop dimension MM | 98.60 |
| End connection hex size IN | 2.165 |
| End connection hex size MM | 55.000 |
| End size 1 | -24 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.000 |
| Hose cut off factor MM | 127.000 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 5.800 |
| Product height mm | 147.320 |
| Product length in | 9.200 |
| Product length mm | 233.680 |
| Product material | Carbon steel |
| Product width in | 2.800 |
| Product width mm | 71.120 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | G 1 1/2-11 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022224 |
