Product specifications
Characteristic | Value |
---|---|
A dimension IN | 8.970 |
A dimension MM | 227.900 |
Angle shape | 22.5 Degree |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
Drop dimension IN | 0.760 |
Drop dimension MM | 19.40 |
End Type 1 | Caterpillar flange |
End size 1 | -24 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 5.900 |
Hose cut off factor MM | 149.900 |
Inside diameter IN | 1.2200 |
Inside diameter MM | 31.1000 |
Product height in | 3.420 |
Product height mm | 86.868 |
Product length in | 10.400 |
Product length mm | 264.160 |
Product material | Carbon steel |
Product width in | 2.820 |
Product width mm | 71.628 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 138.00 |
Working pressure max psi | 2000.00 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628022262 |