Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.640 |
| A dimension MM | 244.800 |
| Angle shape | 67.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24CTE24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.020 |
| Drop dimension MM | 76.80 |
| End size 1 | -24 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.570 |
| Hose cut off factor MM | 166.800 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product material | Carbon steel |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022279 |
