Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.850 |
| A dimension MM | 224.800 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24CTF24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End size 1 | -24 |
| End type 1 | Flange Flat Face C61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.780 |
| Hose cut off factor MM | 146.800 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 3.760 |
| Product height mm | 95.504 |
| Product length in | 10.100 |
| Product length mm | 256.540 |
| Product material | Carbon steel |
| Product width in | 2.823 |
| Product width mm | 71.704 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022286 |
