Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.430 |
| A dimension MM | 214.100 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FHA24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.770 |
| Drop dimension MM | 45.0 |
| End size 1 | -24 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.360 |
| Hose cut off factor MM | 136.100 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 4.680 |
| Product height mm | 118.872 |
| Product length in | 9.680 |
| Product length mm | 245.872 |
| Product material | Carbon steel |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022316 |
