Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.651 |
| A dimension MM | 92.740 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FHB20.068 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.660 |
| Drop dimension MM | 67.56 |
| End connection torque | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.880 |
| Hose cut off factor MM | 98.552 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.146 |
| Product height in | 2.457 |
| Product height mm | 62.408 |
| Product length in | 3.650 |
| Product length mm | 92.710 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Series | 4S/6S |
