Product specifications
Characteristic | Value |
---|---|
Angle shape | 60 Degree |
Brand | Danfoss |
Construction Style | Crimp |
Drop dimension IN | 2 |
Drop dimension MM | 48 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 6.224 |
Hose cut off factor MM | 158.090 |
Inside diameter IN | 1.220 |
Inside diameter MM | 30.988 |
Product material | Carbon steel |
Thread sealant | No |