Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.380 |
| A dimension MM | 238.250 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FLB24.081 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.190 |
| Drop dimension MM | 81.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.390 |
| Hose cut off factor MM | 162.300 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 3.190 |
| Product height mm | 81.026 |
| Product material | Carbon steel |
| Series | 4S/6S |
