Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.410 |
| A dimension MM | 188.100 |
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FLG20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 2.040 |
| Drop dimension MM | 51.7 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.240 |
| Hose cut off factor MM | 133.000 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 3.470 |
| Product height mm | 88.138 |
| Product length in | 8.700 |
| Product length mm | 220.980 |
| Product material | Carbon steel |
| Product width in | 2.460 |
| Product width mm | 62.484 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156259 |
