Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.460 |
A dimension MM | 164.100 |
Angle shape | 110 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.750 |
Construction Style | Crimp |
Drop dimension IN | 4.920 |
Drop dimension MM | 125.09 |
End Type 1 | Split flange code 61 |
End size 1 | -24 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 4.330 |
Hose cut off factor MM | 110.000 |
Hose size | -20 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 4.924 |
Product height mm | 125.090 |
Product length in | 6.460 |
Product length mm | 164.100 |
Product material | Carbon steel |
Product width in | 2.456 |
Product width mm | 62.400 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Working pressure max BAR | 310 |
Working pressure max PSI | 4500 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |