Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.940 |
| A dimension MM | 176.300 |
| Angle shape | 110 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FLH24.106 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 4.180 |
| Drop dimension MM | 106.10 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.870 |
| Hose cut off factor MM | 98.200 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 4.180 |
| Product height mm | 106.172 |
| Product length in | 7.321 |
| Product length mm | 185.950 |
| Product material | Carbon steel |
| Product width in | 2.823 |
| Product width mm | 71.704 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075334548 |
