Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.140 |
A dimension MM | 79.700 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Crimp |
End size 1 | -25 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.0 |
Hose cut off factor IN | 1.590 |
Hose cut off factor MM | 40.300 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 2.080 |
Product height mm | 52.832 |
Product length in | 3.200 |
Product length mm | 81.280 |
Product material | Carbon steel |
Product width in | 2.080 |
Product width mm | 52.832 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M36x2 |
Working pressure max bar | 165 |
Working pressure max psi | 2400 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146153876 |