Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.800 |
| A dimension MM | 96.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S25DS20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| End connection hex size IN | 1.968 |
| End connection hex size MM | 50.000 |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.600 |
| Inside diameter IN | 0.870 |
| Inside diameter MM | 22.100 |
| Product height in | 2.450 |
| Product height mm | 62.230 |
| Product length in | 3.800 |
| Product length mm | 96.520 |
| Product material | Carbon steel |
| Product width in | 2.450 |
| Product width mm | 62.230 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M42x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153883 |
