Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.280 |
| A dimension MM | 134.112 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S25DSA16CP |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.380 |
| Drop dimension MM | 35.0 |
| End connection hex size IN | 0.960 |
| End connection hex size MM | 50.000 |
| End connection torque | 207-227 lb-ft(280-308 Nm) |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.720 |
| Hose cut off factor MM | 94.488 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 5.504 |
| Product length mm | 139.800 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.934 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread sealant | No |
| Thread size 1 | M42x2 |
