Product specifications
Characteristic | Value |
---|---|
A dimension IN | 8.220 |
A dimension MM | 208.900 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 2.000 |
Construction Style | Crimp |
End size 1 | -32 |
End type 1 | Caterpillar flange |
Finish plating | Dura-Kote |
Hose cut off factor IN | 5.150 |
Hose cut off factor MM | 130.900 |
Inside diameter IN | 1.6600 |
Inside diameter MM | 42.1000 |
Product height in | 3.390 |
Product height mm | 86.106 |
Product length in | 8.300 |
Product length mm | 210.820 |
Product material | Carbon steel |
Product width in | 3.390 |
Product width mm | 86.106 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628022453 |
Proposition 65 | Cancer and Reproductive Harm |