Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.350 |
| A dimension MM | 161.300 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S32DSA20 |
| Compatible hose ID IN | 1.250 |
| Drop dimension IN | 1.540 |
| Drop dimension MM | 39.0 |
| End connection hex size IN | 2.360 |
| End connection hex size MM | 60.000 |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.190 |
| Hose cut off factor MM | 106.300 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 7.560 |
| Product length mm | 192.024 |
| Product material | Carbon steel |
| Product width in | 2.460 |
| Product width mm | 62.484 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M52x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688029078 |
