Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.380 |
A dimension MM | 136.700 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Drop dimension IN | 3.500 |
Drop dimension MM | 89.00 |
End Type 1 | 24 deg. DKO swivel heavy duty |
End size 1 | -32 |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.360 |
Hex size 1 MM | 60.000 |
Hose cut off factor IN | 3.820 |
Hose cut off factor MM | 97.000 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 4.570 |
Product height mm | 116.078 |
Product length in | 6.570 |
Product length mm | 166.878 |
Product material | Carbon steel |
Product width in | 2.360 |
Product width mm | 59.944 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M52x2 |
Working pressure max BAR | 280.00 |
Working pressure max PSI | 4050.00 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688022895 |