Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.210 |
| A dimension MM | 106.900 |
| Angle shape | Straight |
| Backup hex size IN | 2.160 |
| Backup hex size MM | 55.000 |
| Brand | Danfoss |
| Catalog Item | 4S32EK20 |
| Compatible hose ID IN | 1.250 |
| End connection hex size IN | 2.160 |
| End size 1 | -32 |
| End Type 1 | 24 deg. tube port heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.040 |
| Hose cut off factor MM | 51.700 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 4.210 |
| Product length mm | 106.934 |
| Product material | Carbon steel |
| Product width in | 2.160 |
| Product width mm | 54.864 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | M52x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153920 |
| Proposition 65 | Cancer and Reproductive Harm |
