Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 10.000 |
| A dimension MM | 253.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S32FHA32 |
| Compatible hose ID IN | 2.000 |
| Drop dimension IN | 2.260 |
| Drop dimension MM | 57.50 |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.930 |
| Hose cut off factor MM | 175.900 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 5.500 |
| Product height mm | 139.700 |
| Product length in | 11.600 |
| Product length mm | 294.640 |
| Product material | Carbon steel |
| Product width in | 3.390 |
| Product width mm | 86.106 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022552 |
