Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 11.690 |
| A dimension MM | 297.000 |
| Angle shape | 67.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S32FHE32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.910 |
| Drop dimension MM | 99.3 |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 8.620 |
| Hose cut off factor MM | 219.000 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 3.910 |
| Product height mm | 99.314 |
| Product length in | 12.200 |
| Product length mm | 309.880 |
| Product material | Carbon steel |
| Product width in | 3.390 |
| Product width mm | 86.106 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022590 |
![Hose Fittings 4S32FHE32 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213649%2FID432875014795-0101_preview.jpg&w=1920&q=75)