Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.750 |
A dimension MM | 146.000 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Compatible hoses | EC525 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent) |
Construction Style | Crimp |
End size 1 | -32 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.950 |
Hex size 1 MM | 75.000 |
Hose cut off factor IN | 2.680 |
Hose cut off factor MM | 68.000 |
Hose size | -32 |
Inside diameter IN | 1.660 |
Inside diameter MM | 42.100 |
Product height in | 3.409 |
Product height mm | 86.600 |
Product length in | 5.748 |
Product length mm | 146.000 |
Product material | Carbon steel |
Product width in | 3.389 |
Product width mm | 86.100 mm |
Thread sealant | No |
Thread size 1 | 2 1/2-12 UN |
Working pressure max bar | 110 |
Working pressure max psi | 1600 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |