Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.740 |
| A dimension MM | 247.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S32FLB24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 5.430 |
| Drop dimension MM | 138.0 |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.670 |
| Hose cut off factor MM | 169.400 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 6.840 |
| Product height mm | 173.736 |
| Product length in | 11.150 |
| Product length mm | 283.210 |
| Product material | Carbon steel |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022668 |
