Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 10.470 |
| A dimension MM | 265.900 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 4S32FLF32 |
| Compatible hose ID IN | 2.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.340 |
| Drop dimension MM | 33.9 |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 7.390 |
| Hose cut off factor MM | 187.800 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 4.440 |
| Product height mm | 112.776 |
| Product length in | 11.870 |
| Product length mm | 301.498 |
| Product material | Carbon steel |
| Product width in | 3.390 |
| Product width mm | 86.106 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022729 |
