Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.480 |
| A dimension MM | 189.900 |
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | 4S32FLG24.051 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.8 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.407 |
| Hose cut off factor MM | 111.900 |
| Hose size | -24 |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.200 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 7.850 |
| Product length mm | 199.390 |
| Product material | Carbon steel |
| Product width in | 2.823 |
| Product width mm | 71.704 |
| Series | 4S/6S |
