Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.090 |
| A dimension MM | 205.400 |
| Angle shape | 110 Degree |
| Brand | Danfoss |
| Catalog Item | 4S32FLH32.143 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 5.648 |
| Drop dimension MM | 143.0 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.020 |
| Hose cut off factor MM | 127.500 |
| Hose size | -32 |
| Inside diameter IN | 1.620 |
| Inside diameter MM | 41.300 |
| Product height in | 5.648 |
| Product height mm | 143.459 |
| Product length in | 8.550 |
| Product length mm | 217.170 |
| Product material | Carbon steel |
| Product width in | 3.390 |
| Product width mm | 86.106 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075334647 |
