Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.650 |
| A dimension MM | 219.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S40FLB32.120 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 4.720 |
| Drop dimension MM | 119.89 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.600 |
| Hose cut off factor MM | 142.240 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.164 |
| Product height in | 4.720 |
| Product height mm | 119.888 |
| Product length in | 9.150 |
| Product length mm | 232.410 |
| Product material | Carbon steel |
| Product width in | 3.390 |
| Product width mm | 86.106 |
| Series | 4S/6S |
