Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.790 |
| A dimension MM | 45.500 |
| Angle shape | Straight |
| Backup hex size IN | 2.375 |
| Backup hex size MM | 60.000 |
| Brand | Danfoss |
| Catalog Item | 4S6EK6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 2.375 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -6 |
| End Type 1 | Male JE metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.950 |
| Hose cut off factor MM | 24.200 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 1.949 |
| Product length mm | 49.500 |
| Product material | Carbon steel |
| Product width in | 1.150 |
| Product width mm | 29.210 |
| Series | 4S/6S |
| Thread size 1 | M18x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029490 |
