Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.110 |
| A dimension MM | 53.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S8BF8 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 23.800 |
| Inside diameter MM | 9.600 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| Series | 4S/6S |
| Thread size 1 | G 1/2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031106 |
