Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 63.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S8BFB8 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.480 |
| Drop dimension MM | 37.50 |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.200 |
| Inside diameter MM | 9.600 |
| Product height in | 2.190 |
| Product height mm | 55.626 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product material | Carbon steel |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| Series | 4S/6S |
| Thread size 1 | G 1/2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031120 |
