Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.990 |
| A dimension MM | 50.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S8DL6 |
| Compatible hose ID IN | 0.380 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.200 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 1.160 |
| Product width mm | 29.464 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029520 |
