Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.570 |
| A dimension MM | 90.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S8FL12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection torque | 23-24 lb-ft(32-33 Nm) |
| End size 1 | -8 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.140 |
| Hose cut off factor MM | 54.356 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 1.836 |
| Product height mm | 46.634 |
| Product length in | 3.760 |
| Product length mm | 95.504 |
| Product material | Carbon steel |
| Product width in | 1.836 |
| Product width mm | 46.634 |
| Series | 4S/6S |
