Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.130 |
| A dimension MM | 79.502 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 4S8FL8-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493-12GH506 (Size dependent)H430 (Size dependent)H430R (Size dependent)H464 (Size dependent)H471 (Size dependent)H485 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection torque | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -8 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.060 |
| Hose cut off factor MM | 52.324 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.335 |
| Product height mm | 33.909 |
| Product length mm | 81.966 |
| Product material | Carbon steel |
| Product width in | 1.335 |
| Product width mm | 33.909 |
| Series | 4S/6S |
| Thread sealant | No |
