Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.740 |
| A dimension MM | 69.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S8FLB8 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.630 |
| Drop dimension MM | 41.4 |
| End size 1 | -8 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.300 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product height in | 2.300 |
| Product height mm | 58.420 |
| Product length in | 3.330 |
| Product length mm | 84.582 |
| Product material | Carbon steel |
| Product width in | 1.335 |
| Product width mm | 33.909 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030079 |
