Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 24.000 |
| Brand | Danfoss |
| Catalog Item | 4S8FR10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 24.000 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.300 |
| Hose size | -10 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product height in | 1.158 |
| Product height mm | 29.413 |
| Product length in | 2.665 |
| Product length mm | 67.691 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Series | 4S/6S |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030642 |
